How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AA: | 8.88 |
| BF: | 0.41 | G: | 1.94 |
| AJ: | 5.88 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| V: | 1.94 in | D: | 2.69 |
| BE: | 0.38 in | AB: | 4.07 |
| AK: | 4.5 | P: | 1.88 in |
| AE2: | 0.56 | AF: | 0.19 |
| H: | 0.53 in | AG: | 4.65 |
| LQ: | 4.63 in | T: | 1 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 7.5:1 |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.47 |
| Series Code: | OE | Bore Code: | 16 |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

