Grove Gear 23YF-1-1.000-56C-7.5-L1
Part #:23YF-1-1.000-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| T: | 1 | AG: | 4.65 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 3.77 in | D: | 2.69 |
| BF: | 0.41 | P: | 1.88 in |
| AF: | 0.19 | V: | 1.94 in |
| BE: | 0.38 in | G: | 1.94 |
| LL: | 2.12 in | AA: | 8.88 |
| AE2: | 0.56 | H: | 0.53 in |
| AB: | 4.07 | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 3.47 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 233 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

