Grove Gear 23YF-1-1.000-56C-7.5-L2
Part #:23YF-1-1.000-56C-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | T: | 1 |
| V: | 1.94 in | LL: | 2.12 in |
| AG: | 4.65 | BD: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AK: | 4.5 | D: | 2.69 |
| AF: | 0.19 | I: | 3.77 in |
| LQ: | 4.63 in | P: | 1.88 in |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.56 | AB: | 4.07 |
Technical Specifications
| Output RPM: | 233 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.47 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Assembly: | YF-1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

