Grove Gear 23YF-1-1.000-56C-7.5-L3
Part #:23YF-1-1.000-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | D: | 2.69 |
| LQ: | 4.63 in | AB: | 4.07 |
| H: | 0.53 in | BE: | 0.38 in |
| BF: | 0.41 | V: | 1.94 in |
| AA: | 8.88 | I: | 3.77 in |
| P: | 1.88 in | AJ: | 5.88 |
| T: | 1 | BD: | 5.88 |
| AF: | 0.19 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Ratio: | 7.5:1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 3.47 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

