Grove Gear 23YF-1-1.000-56C-7.5-L9
Part #:23YF-1-1.000-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.56 |
| D: | 2.69 | AB: | 4.07 |
| AA: | 8.88 | BE: | 0.38 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| T: | 1 | BD: | 5.88 |
| LL: | 2.12 in | LQ: | 4.63 in |
| H: | 0.53 in | BF: | 0.41 |
| P: | 1.88 in | AK: | 4.5 |
| AF: | 0.19 | I: | 3.77 in |
| AG: | 4.65 | G: | 1.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3.47 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Ratio: | 7.5:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

