Grove Gear 23YF-1-1.000-56C-80-L1
Part #:23YF-1-1.000-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.94 in |
| AB: | 4.07 | AF: | 0.19 |
| P: | 1.88 in | AE2: | 0.56 |
| G: | 1.94 | LQ: | 4.63 in |
| AK: | 4.5 | D: | 2.69 |
| I: | 3.77 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | T: | 1 |
| BF: | 0.41 | AA: | 8.88 |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Series Code: | OE |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.455 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

