Grove Gear 23YF-1-1.000-56C-80-L3
Part #:23YF-1-1.000-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| AF: | 0.19 | H: | 0.53 in |
| AE2: | 0.56 | V: | 1.94 in |
| AA: | 8.88 | G: | 1.94 |
| AG: | 4.65 | LL: | 2.12 in |
| BE: | 0.38 in | LQ: | 4.63 in |
| AJ: | 5.88 | AB: | 4.07 |
| I: | 3.77 in | D: | 2.69 |
| T: | 1 | P: | 1.88 in |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Motor Frame Size: | 56C |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.455 | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 23YF | Ratio Range: | 80:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

