Grove Gear 23YF-1-1.000-56C-80-L4
Part #:23YF-1-1.000-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AB: | 4.07 |
| AA: | 8.88 | BE: | 0.38 in |
| LQ: | 4.63 in | D: | 2.69 |
| AG: | 4.65 | BF: | 0.41 |
| AF: | 0.19 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| T: | 1 | V: | 1.94 in |
| G: | 1.94 | BD: | 5.88 |
| H: | 0.53 in | P: | 1.88 in |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 21.9 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Model Code: | 23YF |
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.455 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

