Grove Gear 23YF-1-1.125-140TC-10-L1
Part #:23YF-1-1.125-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | I: | 3.77 in |
| V: | 1.94 in | D: | 2.69 |
| T: | 1.125 | BF: | 0.41 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 8.88 | LL: | 2.12 in |
| P: | 1.88 in | AF: | 0.19 |
| LQ: | 4.63 in | BD: | 5.88 |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 23YF |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

