How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 4.63 in |
| V: | 1.94 in | G: | 1.94 |
| H: | 0.53 in | AE2: | 0.56 |
| BD: | 5.88 | AA: | 8.88 |
| LL: | 2.12 in | I: | 3.77 in |
| BF: | 0.41 | AG: | 4.65 |
| AB: | 4.07 | AJ: | 5.88 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | P: | 1.88 in |
| AK: | 4.5 | T: | 1.125 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Motor Frame Size: | 140TC |
| Series Code: | OE | Bore Code: | 18 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 23YF | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

