How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| D: | 2.69 | AA: | 8.88 |
| T: | 1.125 | AB: | 4.07 |
| BE: | 0.38 in | H: | 0.53 in |
| P: | 1.88 in | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AE2: | 0.56 | G: | 1.94 |
| AG: | 4.65 | I: | 3.77 in |
| AJ: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.307 | Bore Code: | 18 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 17.5 |
| Model Code: | 23YF | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

