How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | LL: | 2.12 in |
| AK: | 4.5 | V: | 1.94 in |
| AF: | 0.19 | H: | 0.53 in |
| AG: | 4.65 | BE: | 0.38 in |
| G: | 1.94 | I: | 3.77 in |
| D: | 2.69 | T: | 1.125 |
| AJ: | 5.88 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BF: | 0.41 | BD: | 5.88 |
| AA: | 8.88 | LQ: | 4.63 in |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Ratio: | 15:1 |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 2.3 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | 23YF | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 117 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

