How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | T: | 1.125 |
| AF: | 0.19 | AG: | 4.65 |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | AA: | 8.88 |
| LQ: | 4.63 in | AE2: | 0.56 |
| AB: | 4.07 | AJ: | 5.88 |
| D: | 2.69 | BE: | 0.38 in |
| I: | 3.77 in | H: | 0.53 in |
| V: | 1.94 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
Technical Specifications
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Bore Code: | 18 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.3 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

