How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| T: | 1.125 | D: | 2.69 |
| LL: | 2.12 in | BF: | 0.41 |
| AA: | 8.88 | AE2: | 0.56 |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | G: | 1.94 |
| AF: | 0.19 | AG: | 4.65 |
| P: | 1.88 in | LQ: | 4.63 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | I: | 3.77 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 2.3 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Output RPM: | 117 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

