How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AE2: | 0.56 |
| BE: | 0.38 in | D: | 2.69 |
| P: | 1.88 in | AK: | 4.5 |
| BF: | 0.41 | T: | 1.125 |
| AJ: | 5.88 | AB: | 4.07 |
| I: | 3.77 in | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.19 |
| LL: | 2.12 in | AA: | 8.88 |
| G: | 1.94 | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.83 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Bore Code: | 18 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

