How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| AJ: | 5.88 | LL: | 2.12 in |
| I: | 3.77 in | BE: | 0.38 in |
| BD: | 5.88 | P: | 1.88 in |
| AF: | 0.19 | D: | 2.69 |
| AE2: | 0.56 | H: | 0.53 in |
| AA: | 8.88 | BF: | 0.41 |
| LQ: | 4.63 in | V: | 1.94 in |
| T: | 1.125 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
Technical Specifications
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.83 |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Model Code: | 23YF |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

