Grove Gear 23YF-1-1.125-140TC-25-L2
Part #:23YF-1-1.125-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| AB: | 4.07 | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 2.12 in |
| T: | 1.125 | D: | 2.69 |
| LQ: | 4.63 in | I: | 3.77 in |
| G: | 1.94 | V: | 1.94 in |
| AE2: | 0.56 | AG: | 4.65 |
| AA: | 8.88 | BF: | 0.41 |
| P: | 1.88 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Output RPM: | 70 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

