How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | T: | 1.125 |
| AE2: | 0.56 | G: | 1.94 |
| LL: | 2.12 in | AB: | 4.07 |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| AF: | 0.19 | P: | 1.88 in |
| AJ: | 5.88 | AG: | 4.65 |
| BD: | 5.88 | V: | 1.94 in |
| I: | 3.77 in | BE: | 0.38 in |
| AK: | 4.5 | AA: | 8.88 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Model Code: | 23YF | Series Code: | OE |
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 1.32 | Assembly: | YF-1 |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

