How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 2.69 | H: | 0.53 in |
| T: | 1.125 | P: | 1.88 in |
| AE2: | 0.56 | G: | 1.94 |
| V: | 1.94 in | BE: | 0.38 in |
| AB: | 4.07 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| LQ: | 4.63 in | BF: | 0.41 |
| LL: | 2.12 in | I: | 3.77 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.04 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YF |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

