How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AK: | 4.5 |
| AA: | 8.88 | P: | 1.88 in |
| T: | 1.125 | AJ: | 5.88 |
| AE2: | 0.56 | V: | 1.94 in |
| H: | 0.53 in | BD: | 5.88 |
| LQ: | 4.63 in | AF: | 0.19 |
| AG: | 4.65 | BF: | 0.41 |
| I: | 3.77 in | BE: | 0.38 in |
| AB: | 4.07 | D: | 2.69 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
Technical Specifications
| Bore Code: | 18 | Input HP @ 1750 RPM: | 1.04 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.125 in | Output RPM: | 43.8 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

