How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.125 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | BD: | 5.88 |
| H: | 0.53 in | AE2: | 0.56 |
| AB: | 4.07 | G: | 1.94 |
| LL: | 2.12 in | BE: | 0.38 in |
| LQ: | 4.63 in | AF: | 0.19 |
| D: | 2.69 | I: | 3.77 in |
| AA: | 8.88 | AJ: | 5.88 |
| P: | 1.88 in | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 3.89 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

