How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| T: | 1.125 | AF: | 0.19 |
| V: | 1.94 in | LL: | 2.12 in |
| G: | 1.94 | I: | 3.77 in |
| AB: | 4.07 | AK: | 4.5 |
| AG: | 4.65 | LQ: | 4.63 in |
| H: | 0.53 in | AA: | 8.88 |
| P: | 1.88 in | BD: | 5.88 |
| D: | 2.69 | AJ: | 5.88 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Output RPM: | 350 |
| Gear Type: | Worm | Bore Code: | 18 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 3.89 | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

