How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.65 |
| BF: | 0.41 | G: | 1.94 |
| D: | 2.69 | I: | 3.77 in |
| P: | 1.88 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| AA: | 8.88 | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AJ: | 5.88 | V: | 1.94 in |
| T: | 1.125 | AF: | 0.19 |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Ratio Range: | 50:1 | Motor Frame Size: | 140TC |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.847 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

