How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.69 |
| AF: | 0.19 | AJ: | 5.88 |
| BF: | 0.41 | LL: | 2.12 in |
| T: | 1.125 | AE2: | 0.56 |
| AG: | 4.65 | AA: | 8.88 |
| BD: | 5.88 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| V: | 1.94 in | AK: | 4.5 |
| G: | 1.94 | BE: | 0.38 in |
| P: | 1.88 in | AB: | 4.07 |
Technical Specifications
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output RPM: | 35 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.847 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

