How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| BE: | 0.38 in | AG: | 4.65 |
| AE2: | 0.56 | AB: | 4.07 |
| T: | 1.125 | D: | 2.69 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| LQ: | 4.63 in | BF: | 0.41 |
| AA: | 8.88 | LL: | 2.12 in |
| I: | 3.77 in | V: | 1.94 in |
| AJ: | 5.88 | AK: | 4.5 |
| G: | 1.94 | P: | 1.88 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.674 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Bore Code: | 18 | Series Code: | OE |
| Assembly: | YF-1 | Service Factor: | 1 |
| Model Code: | 23YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

