How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AG: | 4.65 | AF: | 0.19 |
| I: | 3.77 in | BE: | 0.38 in |
| AB: | 4.07 | D: | 2.69 |
| LQ: | 4.63 in | T: | 1.125 |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 2.12 in | BF: | 0.41 |
| AE2: | 0.56 | G: | 1.94 |
| V: | 1.94 in | AA: | 8.88 |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 18 | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.674 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

