How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | G: | 1.94 |
| AK: | 4.5 | LQ: | 4.63 in |
| AJ: | 5.88 | I: | 3.77 in |
| V: | 1.94 in | AF: | 0.19 |
| AG: | 4.65 | BE: | 0.38 in |
| LL: | 2.12 in | P: | 1.88 in |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| T: | 1.125 | BD: | 5.88 |
| AA: | 8.88 | H: | 0.53 in |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 233 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 18 | Model Code: | 23YF |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 3.47 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

