How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | P: | 1.88 in |
| AF: | 0.19 | LQ: | 4.63 in |
| BF: | 0.41 | AG: | 4.65 |
| G: | 1.94 | BE: | 0.38 in |
| I: | 3.77 in | AJ: | 5.88 |
| D: | 2.69 | AE2: | 0.56 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | H: | 0.53 in |
| AK: | 4.5 | AB: | 4.07 |
| T: | 1.125 | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 18 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

