How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | LL: | 2.12 in |
| AB: | 4.07 | I: | 3.77 in |
| AG: | 4.65 | AE2: | 0.56 |
| AK: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | T: | 1.125 |
| BD: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | P: | 1.88 in |
| AJ: | 5.88 | LQ: | 4.63 in |
| BF: | 0.41 | G: | 1.94 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| Bore Code: | 18 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | 23YF | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.455 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

