How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AF: | 0.19 | AJ: | 7.25 |
| H: | 0.53 in | G: | 1.94 |
| V: | 1.94 in | LL: | 2.12 in |
| BF: | 0.53 | AE2: | 0.56 |
| AK: | 8.5 | D: | 2.69 |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| AB: | 4.07 | I: | 3.77 in |
| AG: | 4.65 | P: | 1.88 in |
| LQ1: | 5.06 in | AA: | 8.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Model Code: | 23YF |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.08 |
| Assembly: | YF-1 | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 175 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 18 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

