How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| G: | 1.94 | D: | 2.69 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AB: | 4.07 |
| AK: | 8.5 | I: | 3.77 in |
| AG: | 4.65 | LL: | 2.12 in |
| T: | 1.125 | AJ: | 7.25 |
| P: | 1.88 in | BE1: | 0.5 in |
| AF: | 0.19 | BD: | 9 |
| LQ1: | 5.06 in | V: | 1.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Bore Code: | 18 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 23YF | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.307 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

