How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | BF: | 0.53 |
| BD: | 9 | D: | 2.69 |
| I: | 3.77 in | AE2: | 0.56 |
| T: | 1.125 | V: | 1.94 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AA: | 8.88 |
| AG: | 4.65 | AF: | 0.19 |
| P: | 1.88 in | BE1: | 0.5 in |
| AK: | 8.5 | G: | 1.94 |
| LQ1: | 5.06 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Series Code: | OE | Model Code: | 23YF |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

