How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 8.5 |
| V: | 1.94 in | BD: | 9 |
| P: | 1.88 in | I: | 3.77 in |
| BE1: | 0.5 in | AA: | 8.88 |
| AB: | 4.07 | H: | 0.53 in |
| T: | 1.125 | LL: | 2.12 in |
| G: | 1.94 | D: | 2.69 |
| Center Distance (in): | 2.375 in | LQ1: | 5.06 in |
| AG: | 4.65 | BF: | 0.53 |
| AE2: | 0.56 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 2.375 | Output RPM: | 17.5 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 0.307 | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

