How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AB: | 4.07 | AE2: | 0.56 |
| LQ1: | 5.06 in | LL: | 2.12 in |
| AJ: | 7.25 | AF: | 0.19 |
| P: | 1.88 in | D: | 2.69 |
| V: | 1.94 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | G: | 1.94 |
| I: | 3.77 in | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Output RPM: | 17.5 | Motor Frame Size: | 180TC |
| Series Code: | OE | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Model Code: | 23YF | Bore Code: | 18 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

