How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AJ: | 7.25 |
| V: | 1.94 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.56 | G: | 1.94 |
| T: | 1.125 | AG: | 4.65 |
| P: | 1.88 in | D: | 2.69 |
| LL: | 2.12 in | LQ1: | 5.06 in |
| H: | 0.53 in | BF: | 0.53 |
| AB: | 4.07 | AF: | 0.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.3 |
| Product Type: | Right Angle | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.125 in |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

