How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | T: | 1.125 |
| AA: | 8.88 | BE1: | 0.5 in |
| G: | 1.94 | BF: | 0.53 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AJ: | 7.25 | H: | 0.53 in |
| P: | 1.88 in | AK: | 8.5 |
| AG: | 4.65 | AE2: | 0.56 |
| D: | 2.69 | LL: | 2.12 in |
| I: | 3.77 in | BD: | 9 |
| LQ1: | 5.06 in | AF: | 0.19 |
Technical Specifications
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Ratio: | 15:1 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.3 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

