How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 4.65 |
| D: | 2.69 | AF: | 0.19 |
| LQ1: | 5.06 in | LL: | 2.12 in |
| T: | 1.125 | V: | 1.94 in |
| AK: | 8.5 | P: | 1.88 in |
| G: | 1.94 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AJ: | 7.25 | I: | 3.77 in |
| AA: | 8.88 | BE1: | 0.5 in |
| AB: | 4.07 | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Bore Code: | 18 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 1.83 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

