How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | H: | 0.53 in |
| AB: | 4.07 | BD: | 9 |
| V: | 1.94 in | BE1: | 0.5 in |
| I: | 3.77 in | T: | 1.125 |
| AF: | 0.19 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AG: | 4.65 | AE2: | 0.56 |
| LQ1: | 5.06 in | BF: | 0.53 |
| AK: | 8.5 | P: | 1.88 in |
| LL: | 2.12 in | AA: | 8.88 |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 1.51 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Model Code: | 23YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

