How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | LQ1: | 5.06 in |
| V: | 1.94 in | T: | 1.125 |
| AJ: | 7.25 | AG: | 4.65 |
| LL: | 2.12 in | H: | 0.53 in |
| AF: | 0.19 | AB: | 4.07 |
| P: | 1.88 in | AE2: | 0.56 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | G: | 1.94 |
| I: | 3.77 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Ratio: | 30:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.32 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

