How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | D: | 2.69 |
| T: | 1.125 | H: | 0.53 in |
| BD: | 9 | G: | 1.94 |
| AJ: | 7.25 | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AK: | 8.5 |
| P: | 1.88 in | AB: | 4.07 |
| AA: | 8.88 | I: | 3.77 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.32 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 58.3 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

