How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | LQ1: | 5.06 in |
| D: | 2.69 | P: | 1.88 in |
| AE2: | 0.56 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| G: | 1.94 | AJ: | 7.25 |
| T: | 1.125 | BD: | 9 |
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.07 | H: | 0.53 in |
| LL: | 2.12 in | AK: | 8.5 |
| AG: | 4.65 | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Ratio Range: | 40:1 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | 23YF | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.04 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

