How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | V: | 1.94 in |
| D: | 2.69 | AF: | 0.19 |
| AE2: | 0.56 | AG: | 4.65 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | I: | 3.77 in |
| T: | 1.125 | LQ1: | 5.06 in |
| AA: | 8.88 | BF: | 0.53 |
| G: | 1.94 | H: | 0.53 in |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 23YF | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

