How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | AJ: | 7.25 |
| G: | 1.94 | LL: | 2.12 in |
| AA: | 8.88 | V: | 1.94 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AF: | 0.19 | BD: | 9 |
| P: | 1.88 in | T: | 1.125 |
| AB: | 4.07 | AE2: | 0.56 |
| I: | 3.77 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| H: | 0.53 in | AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 350 | Model Code: | 23YF |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.89 | Ratio: | 5:1 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

