How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AA: | 8.88 |
| P: | 1.88 in | BE1: | 0.5 in |
| D: | 2.69 | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| V: | 1.94 in | AE2: | 0.56 |
| BD: | 9 | I: | 3.77 in |
| AF: | 0.19 | LQ1: | 5.06 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | AG: | 4.65 |
| AB: | 4.07 | T: | 1.125 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.89 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Bore Code: | 18 | Output RPM: | 350 |
| Ratio: | 5:1 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

