How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | LL: | 2.12 in |
| I: | 3.77 in | BE1: | 0.5 in |
| AG: | 4.65 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 4.07 | G: | 1.94 |
| P: | 1.88 in | AE2: | 0.56 |
| D: | 2.69 | AF: | 0.19 |
| BD: | 9 | V: | 1.94 in |
| LQ1: | 5.06 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Assembly: | YF-1 | Bore Code: | 18 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 5:1 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Model Code: | 23YF | Output RPM: | 350 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

