How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 5.06 in |
| T: | 1.125 | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | D: | 2.69 |
| AA: | 8.88 | AE2: | 0.56 |
| P: | 1.88 in | BE1: | 0.5 in |
| AG: | 4.65 | AK: | 8.5 |
| LL: | 2.12 in | G: | 1.94 |
| V: | 1.94 in | AF: | 0.19 |
| I: | 3.77 in | AB: | 4.07 |
Technical Specifications
| Output RPM: | 35 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 0.847 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Center Distance (in): | 2.375 |
| Ratio: | 50:1 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

