How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| T: | 1.125 | AJ: | 7.25 |
| AF: | 0.19 | AG: | 4.65 |
| BF: | 0.53 | G: | 1.94 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AB: | 4.07 | BD: | 9 |
| LL: | 2.12 in | V: | 1.94 in |
| LQ1: | 5.06 in | P: | 1.88 in |
| I: | 3.77 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 50:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Bore Code: | 18 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.847 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

