How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BD: | 9 |
| V: | 1.94 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| LQ1: | 5.06 in | H: | 0.53 in |
| AG: | 4.65 | I: | 3.77 in |
| T: | 1.125 | AF: | 0.19 |
| P: | 1.88 in | LL: | 2.12 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| BF: | 0.53 | D: | 2.69 |
| AJ: | 7.25 | G: | 1.94 |
Technical Specifications
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.847 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

