How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 9 |
| LQ1: | 5.06 in | V: | 1.94 in |
| T: | 1.125 | AF: | 0.19 |
| AK: | 8.5 | BF: | 0.53 |
| AB: | 4.07 | I: | 3.77 in |
| AE2: | 0.56 | D: | 2.69 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | G: | 1.94 |
| P: | 1.88 in | LL: | 2.12 in |
| AA: | 8.88 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 0.847 |
| Model Code: | 23YF | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Bore Code: | 18 | Output RPM: | 35 |
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

