How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| T: | 1.125 | AK: | 8.5 |
| AG: | 4.65 | AB: | 4.07 |
| H: | 0.53 in | D: | 2.69 |
| LL: | 2.12 in | V: | 1.94 in |
| LQ1: | 5.06 in | BE1: | 0.5 in |
| P: | 1.88 in | BD: | 9 |
| I: | 3.77 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AJ: | 7.25 | G: | 1.94 |
Technical Specifications
| Assembly: | YF-1 | Bore Code: | 18 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Model Code: | 23YF | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.847 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

